SPEAKER CABLE BLACK/RED 2 x 2.5 mm² Part No. 40026

Item Details

Part No.
40026
Item description
SPEAKER CABLE BLACK/RED 2 x 2.5 mm²
Cable width mm
7
Cable height mm
3.3
Cu factor per km
48.0
Weight kg/km (approx.)
63.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
no
EAN / GTIN
4060892304859
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Outer sheath: PVC
      • Sheath colour: see datasheet

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible