SPEAKER CABLE FLEX transparent 2 x 4 mm² Part No. 40187

Item Details

Part No.
40187
Item description
SPEAKER CABLE FLEX transparent 2 x 4 mm²
Cable width mm
10.2
Cable height mm
5
Cu factor per km
76.8
Weight kg/km (approx.)
79.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
no
EAN / GTIN
4060892304941
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
      • Outer sheath: PVC
      • Sheath colour: transparent

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible