Polyoelfin shrink tube SK-M 33
Part No. 99791
Item Details Polyoelfin shrink tube SK-M 33
- Part No.
- 99791
- Item description
- Polyoelfin shrink tube SK-M 33
- Colour
- black
- Inner Ø after shrinkage mm
- 10.2
- Inner Ø before shrinkage mm
- 33.0
- Wall thickness mm
- 2.0
- Metres per Packaging Unit
- 1.22
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892397837
- Customs tariff number
- 39173200
Technical Data Polyoelfin shrink tube SK-M 33
Polyoelfin shrink tube 3:1 | |
Temperature range | -55°C to +110°C |
Details Polyoelfin shrink tube SK-M 33
Cable Structure
-
- Material: Polyolefin
-
- with interior adhesive
Properties
-
- halogen-free
-
- medium walled
-
- very good chemical resistance
Notes
-
- Lieferaufmachungen:
-
- Stangen a 1,22 m
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
-
- for repairing insulation
-
- for sealing electrical components
-
- good protection against impact and abrasion