Polyoelfin shrink tube SK-D 8.9 Part No. 905344
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • Halogen-free (LS0H)

Item Details

Part No.
905344
Item description
Polyoelfin shrink tube SK-D 8.9
Colour
black
Inner Ø after shrinkage mm
3.0
Inner Ø before shrinkage mm
8.9
Wall thickness mm
1.8
Metres per Packaging Unit
1.22
Cut-to-length service available
no
EAN / GTIN
4060892397981
Customs tariff number
39173200

Technical Data

Polyoelfin shrink tube 3:1
Temperature range -55°C to +110°C

Details

Cable Structure

      • Material: Polyolefin
      • with interior adhesive

Properties

      • halogen-free
      • thick walled
      • very good chemical resistance

Notes

      • Aproval: UR-listed up to size 68.1 mm

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Installation technology
      • Control cabinet construction
      • for repairing insulation
      • for sealing electrical components
      • for the protection of cable sleeves and terminations for low-voltage applications (600V)
      • good protection against impact and abrasion

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible