Shrunk tube SK-D 68.1 mm thick-walled
Part No. 905340
Item Details Shrunk tube SK-D 68.1 mm thick-walled
- Part No.
- 905340
- Typ
- Shrunk tube SK-D 68.1 mm thick-walled
- Colour
- black
- Inner-Ø before shrinkage mm
- 68.1
- Inner-Ø after shrinkage mm
- 22.1
- Wall thickness mm
- 4.1
- Content m
- 1.22
- PU/pc.
- 1
- EAN / GTIN
- 4060892397974
- customs tariff number
- 39173200
Technical Data Shrunk tube SK-D 68.1 mm thick-walled
Temperature range | -55°C up to +110°C |
Details Shrunk tube SK-D 68.1 mm thick-walled
Cable Structure
-
- PO (Polyolefine) with internal adhesive
-
- Colour black
Properties
-
- halogen-free
Notes
-
- Form of shipment:
-
- 1.22 m rods
Application
-
- Polyolefine shrink tube with internal adhesive for repairing insulation and sealing electrical components. For the protection of cable sleeves and terminations for low-voltage applications (600V). Good protection against impact and abrasion.
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction