SiF/GL white 1 x 2,5 mm²
Part No. 47006
Item Details SiF/GL white 1 x 2,5 mm²
- Part No.
- 47006
- Item description
- SiF/GL white 1 x 2,5 mm²
- Outer Ø mm (approx.)
- 3.8
- Cu factor per km
- 24.0
- Weight kg/km (approx.)
- 35.2
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892250149
- Customs tariff number
- 85444995
Technical Data SiF/GL white 1 x 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |