SH holder NW 36 grey
Part No. 94669
Item Details SH holder NW 36 grey
- Part No.
- 94669
- Item description
- SH holder NW 36 grey
- Colour
- grey
- Height mm
- 53
- Suitable for nominal size
- 36.0
- Width mm
- 54.0
- Pieces per Packaging Unit
- 20
- Individual quantities available
- no
- EAN / GTIN
- 4060892381850
- Customs tariff number
- 39174000
Technical Data SH holder NW 36 grey
Corrugated tubes holder | |
Temperature range | -40°C to +105°C |
Details SH holder NW 36 grey
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- System holder for HELUcond protection tubes. Universal system holder with optional clips for extreme loads.
- Quick assembly through single-hole fastening.
Downloads SH holder NW 36 grey
Accessories
Products That Match This Product