SHV holder with rotary protection NW 16 / 17 black
Part No. 920330
Item Details SHV holder with rotary protection NW 16 / 17 black
- Part No.
- 920330
- Item description
- SHV holder with rotary protection NW 16 / 17 black
- Colour
- black
- Height mm
- 33
- Suitable for nominal size
- 16.0 / 17.0
- Suitable for nominal size
- 28.0
- Suitable for nominal size
- 50
- Suitable for nominal size
- no
- Suitable for nominal size
- 4060892382024
- Width mm
- 39174000
Technical Data SHV holder with rotary protection NW 16 / 17 black
Corrugated tubes holder | |
Temperature range | -40°C to +105°C |
Details SHV holder with rotary protection NW 16 / 17 black
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- System holder for HELUcond protection tubes. Universal system holder with optional clips for extreme loads.
- Quick assembly through single-hole fastening.
Downloads SHV holder with rotary protection NW 16 / 17 black
Accessories
Products That Match This Product