HT hut-rail clip for holder grey
Part No. 94678
Item Details HT hut-rail clip for holder grey
- Part No.
- 94678
- Item description
- HT hut-rail clip for holder grey
- Colour
- grey
- Suitable for nominal size
- 50
- Suitable for nominal size
- no
- Pieces per Packaging Unit
- 4060892382239
- Individual quantities available
- 39174000
Technical Data HT hut-rail clip for holder grey
Corrugated tube system holder | |
Temperature range | -40°C to +105°C |
Details HT hut-rail clip for holder grey
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 : V2 (V2)
Properties
-
- halogen-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Application
-
- Accessories for system holder SH/SHV
Downloads HT hut-rail clip for holder grey
Accessories
Products That Match This Product