SD cap for holder 36 / 37 grey Part No. 94676
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • Halogen-free (LS0H)

Item Details

Part No.
94676
Item description
SD cap for holder 36 / 37 grey
Colour
grey
Suitable for tube ND
36.0 / 37.0
Suitable for nominal size
20
Suitable for nominal size
no
Pieces per Packaging Unit
4060892382123
Individual quantities available
39174000

Technical Data

Corrugated tube system holder
Temperature range -40°C to +105°C

Details

Cable Structure

      • Material: Polyamide (PA) 6
      • Flammability acc. to UL 94 : V2 (V2)

Properties

      • halogen-free
      • resistant to: fuels, mineral oils, greases, weak bases, weak acids

Application

      • Accessories for system holder SH/SHV

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible