VMK-SD PG 9
Part No. 90587
Item Details VMK-SD PG 9
- Part No.
- 90587
- Item description
- VMK-SD PG 9
- Thread type
- PG
- Size
- PG 9
- Cable Ø from / to mm
- 5.0 - 10.0
- Thread length mm
- 6.0
- Spanner size mm
- 17
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892351228
- Customs tariff number
- 74122000
Technical Data VMK-SD PG 9
Nickel plated brass cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 68 - 5 bar |
Details VMK-SD PG 9
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: thermoplastic elastomers (TPE)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- optimum strain relief
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- The quality is similar to an incision sealing ring and guarantees extensive clamping ranges.
Downloads VMK-SD PG 9
Accessories
Products That Match This Product