PVC Shrunk tube 25.0 mm
Part No. 91308
Item Details PVC Shrunk tube 25.0 mm
- Part No.
- 91308
- Typ
- PVC Shrunk tube 25.0 mm
- Colour
- black
- Inner-Ø before shrinkage mm
- 25
- Inner-Ø after shrinkage mm
- 16.0
- Wall thickness mm
- 0.5
- PU/m
- 50
- EAN / GTIN
- 4060892394508
- customs tariff number
- 39173200
Technical Data PVC Shrunk tube 25.0 mm
Temperature range | -20°C up to +90°C |
Details PVC Shrunk tube 25.0 mm
Cable Structure
-
- PVC
-
- Colour black
Properties
-
- silicone-free
Notes
-
- Attention:
-
- Do not store tubes at temperatures over 18°C! Otherwise properties will be changed!
-
- Longitude shrinkage approx. 20 - 30 %
-
- The colours orange, yellow, white, blue, green, brown, red are available on request
Tests
-
- Flammability acc. to UL 94: V0
Application
-
- PVC shrink tubing for repairing insulation and sealing electrical components.
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction