SAT COAXIAL CABLE white 1,1/4,8
Part No. 40150
Item Details SAT COAXIAL CABLE white 1,1/4,8
- Part No.
- 40150
- Item description
- SAT COAXIAL CABLE white 1,1/4,8
- Outer Ø mm (approx.)
- 6.8
- Cu factor per km
- 21.0
- Weight kg/km (approx.)
- 49.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892305481
- Customs tariff number
- 85442000
Technical Data SAT COAXIAL CABLE white 1,1/4,8
All technical data can be found in the data sheet in the Downloads section |
Details SAT COAXIAL CABLE white 1,1/4,8
Cable Structure
-
- Outer sheath: PVC
-
- Sheath colour: white