Protection tube S-PU 17.0 blue - small pack Part No. 94872
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • VDE Certification
  • Halogen-free (LS0H)
  • UV-resistant

Item Details

Part No.
94872
Item description
Protection tube S-PU 17.0 blue - small pack
Outer Ø mm (approx.)
17
Colour
blue
Inner Ø mm
13.0
Metres per Packaging Unit
10
Cut-to-length service available
no
EAN / GTIN
4060892380587
Customs tariff number
39173200

Technical Data

Protection tube
Temperature range -40°C to +100°C
short term up to +120°C
Protection class IP 68

Details

Cable Structure

      • Material: Polyurethane (PUR)
      • Outer sheath material: Polyurethane (PUR)
      • integrated spring steel wire

Properties

      • halogen-free
      • silicone-free
      • cadmium-free
      • resistant to: oil, petrol, microbes, weather-resistant
      • largely resistant to: acids, alkalis
      • extremely flexible, expandable and compressible

Notes

      • Suitable connection glands: USK, LK-I, MTG-US and MTG-LI

Application

      • Machine and plant construction
      • Automation technology
      • Installation technology
      • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible