Protection tube S-PU 14.0 blue
Part No. 90465
Item Details Protection tube S-PU 14.0 blue
- Part No.
- 90465
- Item description
- Protection tube S-PU 14.0 blue
- Outer Ø mm (approx.)
- 14
- Colour
- blue
- Weight kg (approx.)
- 0.085
- Inner Ø mm
- 10.0
- Metres per Packaging Unit
- 50
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892380488
- Customs tariff number
- 39173200
Technical Data Protection tube S-PU 14.0 blue
Protection tube | |
Temperature range | -40°C to +100°C short term up to +120°C |
Protection class | IP 68 |
Details Protection tube S-PU 14.0 blue
Cable Structure
-
- Material: Polyurethane (PUR)
-
- Outer sheath material: Polyurethane (PUR)
-
- integrated spring steel wire
Properties
-
- halogen-free
-
- silicone-free
-
- cadmium-free
-
- resistant to: oil, petrol, microbes, weather-resistant
-
- largely resistant to: acids, alkalis
-
- extremely flexible, expandable and compressible
Notes
-
- Suitable connection glands: USK, LK-I, MTG-US and MTG-LI
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
Downloads Protection tube S-PU 14.0 blue
Accessories
Products That Match This Product