Ribbon Cable TYPE L colour coded 4 x 0,75 mm² Part No. 44032
  • UKCA Certification

Item Details

Part No.
44032
Item description
Ribbon Cable TYPE L colour coded 4 x 0,75 mm²
Cu factor per km
29.0
Weight kg/km (approx.)
52.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
no
EAN / GTIN
4060892169656
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: blue

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible