Ribbon Cable TYPE L colour coded 12 x 0,5 mm²
Part No. 44029
Item Details Ribbon Cable TYPE L colour coded 12 x 0,5 mm²
- Part No.
- 44029
- Item description
- Ribbon Cable TYPE L colour coded 12 x 0,5 mm²
- Cu factor per km
- 58.0
- Weight kg/km (approx.)
- 114.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892169625
- Customs tariff number
- 85444995
Technical Data Ribbon Cable TYPE L colour coded 12 x 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details Ribbon Cable TYPE L colour coded 12 x 0,5 mm²
Cable Structure
-
- Sheath colour: blue