Nickel plated round brass reducer RE M20 x 1.50 / M16 x 1.50
Part No. 94068
Item Details Nickel plated round brass reducer RE M20 x 1.50 / M16 x 1.50
- Part No.
- 94068
- Item description
- Nickel plated round brass reducer RE M20 x 1.50 / M16 x 1.50
- Outer Ø mm (approx.)
- 22
- Thread type
- metric
- Size inside
- M16 x 1.50
- Size outside
- M20 x 1.50
- Thread length mm
- 6.0
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892377341
- Customs tariff number
- 74122000
Technical Data Nickel plated round brass reducer RE M20 x 1.50 / M16 x 1.50
Nickel plated round brass reducer | |
Temperature range | up to +200°C |
Details Nickel plated round brass reducer RE M20 x 1.50 / M16 x 1.50
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
Downloads Nickel plated round brass reducer RE M20 x 1.50 / M16 x 1.50
Accessories
Products That Match This Product