Nickel plated round brass reducer RE M20 x 1.50 / M12 x 1.50

Nickel plated round brass reducer RE M20 x 1.50 / M12 x 1.50 Part No. 94067

Item Details

Part No.
94067
Item description
Nickel plated round brass reducer RE M20 x 1.50 / M12 x 1.50
Outer Ø mm (approx.)
22
Thread type
metric
Size inside
M12 x 1.50
Size outside
M20 x 1.50
Thread length mm
6.0
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892377334
Customs tariff number
74122000

Technical Data

Nickel plated round brass reducer
Temperature range up to +200°C

Details

Cable Structure

      • Material: Brass, nickel plated

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • SI - Size of the internal thread

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible