Nickel plated round brass reducer RE PG 42 / PG 29

Nickel plated round brass reducer RE PG 42 / PG 29 Part No. 904420

Item Details

Part No.
904420
Item description
Nickel plated round brass reducer RE PG 42 / PG 29
Outer Ø mm (approx.)
57
Thread type
PG
Size inside
PG 29
Size outside
PG 42
Thread length mm
10.0
Pieces per Packaging Unit
25
Individual quantities available
no
EAN / GTIN
4060892377310
Customs tariff number
74122000

Technical Data

Nickel plated round brass reducer
Temperature range up to +200°C

Details

Cable Structure

      • Material: Brass, nickel plated

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • SI - Size of the internal thread

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible