Nickel plated hexagonal brass reducer RE PG 42 / PG 29

Nickel plated hexagonal brass reducer RE PG 42 / PG 29 Part No. 904403
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification

Item Details

Part No.
904403
Item description
Nickel plated hexagonal brass reducer RE PG 42 / PG 29
Brass surcharge
yes
Thread type
PG
Size inside
PG 29
Size outside
PG 42
Thread length mm
10.0
Spanner size mm
57
Pieces per Packaging Unit
25
Individual quantities available
no
EAN / GTIN
4060892377754
Customs tariff number
74122000

Technical Data

Nickel plated hexagonal brass reducer
Temperature range up to +200°C

Details

Cable Structure

      • Material: Brass, nickel plated

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • SI - Size of the internal thread

Application

      • Machine and plant construction
      • Automation technology
      • Vehicle construction and shipbuilding
      • Installation technology

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible