Nickel plated hexagonal brass reducer RE PG 36 / PG 29
Part No. 904402
Item Details Nickel plated hexagonal brass reducer RE PG 36 / PG 29
- Part No.
- 904402
- Item description
- Nickel plated hexagonal brass reducer RE PG 36 / PG 29
- Brass surcharge
- yes
- Thread type
- PG
- Size inside
- PG 29
- Size outside
- PG 36
- Thread length mm
- 9.0
- Spanner size mm
- 50
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892377747
- Customs tariff number
- 74122000
Technical Data Nickel plated hexagonal brass reducer RE PG 36 / PG 29
Nickel plated hexagonal brass reducer | |
Temperature range | up to +200°C |
Details Nickel plated hexagonal brass reducer RE PG 36 / PG 29
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
Downloads Nickel plated hexagonal brass reducer RE PG 36 / PG 29
Accessories
Products That Match This Product