Nickel plated hexagonal brass reducer RE PG 16 / PG 7

Nickel plated hexagonal brass reducer RE PG 16 / PG 7 Part No. 904393

Item Details

Part No.
904393
Item description
Nickel plated hexagonal brass reducer RE PG 16 / PG 7
Thread type
PG
Size inside
PG 7
Size outside
PG 16
Thread length mm
6.5
Spanner size mm
24
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892377655
Customs tariff number
74122000

Technical Data

Nickel plated hexagonal brass reducer
Temperature range up to +200°C

Details

Cable Structure

      • Material: Brass, nickel plated

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • SI - Size of the internal thread

Application

      • Machine and plant construction
      • Automation technology
      • Vehicle construction and shipbuilding
      • Installation technology

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible