RADOX® UL 3289 / CSA CL 1503 black 3/0 AWG Part No. 11005247
  • UL Certification
  • CSA Certification
  • Halogen-free (LS0H)

Item Details

Part No.
11005247
Item description
RADOX® UL 3289 / CSA CL 1503 black 3/0 AWG
OEM Part no.
12562475
Outer Ø mm (approx.)
17.6
Weight kg/km (approx.)
936.0
Cu factor per km
912.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892304002
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible