RADOX® UL 3289 / CSA CL 1503 green 20 AWG Part No. 11005184
  • UL Certification
  • CSA Certification
  • Halogen-free (LS0H)

Item Details

Part No.
11005184
Item description
RADOX® UL 3289 / CSA CL 1503 green 20 AWG
OEM Part no.
12522877
Outer Ø mm (approx.)
2.61
Weight kg/km (approx.)
10.9
Cu factor per km
5.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
no
EAN / GTIN
4060892303463
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible