RADOX® UL 3271 / CSA AWM IA/B grey 2 AWG Part No. 11005359
  • UL Certification
  • CSA Certification
  • Halogen-free (LS0H)

Item Details

Part No.
11005359
Item description
RADOX® UL 3271 / CSA AWM IA/B grey 2 AWG
OEM Part no.
12556622
Outer Ø mm (approx.)
11.1
Weight kg/km (approx.)
364.0
Cu factor per km
336.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892302596
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible