RADOX® UL 3271 / CSA AWM IA/B black 14 AWG Part No. 11005310
  • UL Certification
  • CSA Certification
  • Halogen-free (LS0H)

Item Details

Part No.
11005310
Item description
RADOX® UL 3271 / CSA AWM IA/B black 14 AWG
OEM Part no.
12552201
Outer Ø mm (approx.)
3.5
Weight kg/km (approx.)
28.8
Cu factor per km
20.2
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
no
EAN / GTIN
4060892302107
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible