RADOX® UL 3266 / CSA AWM IA/B grey 18 AWG Part No. 11005473
  • UL Certification
  • CSA Certification
  • Halogen-free (LS0H)

Item Details

Part No.
11005473
Item description
RADOX® UL 3266 / CSA AWM IA/B grey 18 AWG
OEM Part no.
12567319
Outer Ø mm (approx.)
2.1
Weight kg/km (approx.)
11.3
Cu factor per km
7.9
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
no
EAN / GTIN
4060892302015
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible