RADOX® UL 3266 / CSA AWM IA/B brown 18 AWG Part No. 11005460
  • UL Certification
  • CSA Certification
  • Halogen-free (LS0H)

Item Details

Part No.
11005460
Item description
RADOX® UL 3266 / CSA AWM IA/B brown 18 AWG
OEM Part no.
12565695
Outer Ø mm (approx.)
2.1
Weight kg/km (approx.)
11.3
Cu factor per km
7.9
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
no
EAN / GTIN
4060892301926
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible