RADOX® TENUIS-TW 600V MM S black 4 x 0,5 mm² Part No. 34581
  • Halogen-free (LS0H)

Item Details

Part No.
34581
Item description
RADOX® TENUIS-TW 600V MM S black 4 x 0,5 mm²
OEM Part no.
12568119
Outer Ø mm (approx.)
5.4
Weight kg/km (approx.)
54.6
Cu factor per km
29.1
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892297809
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible