RADOX® GKW-LW 600V MM S black 12 x 1,5 mm² Part No. 34516
  • Halogen-free (LS0H)

Item Details

Part No.
34516
Item description
RADOX® GKW-LW 600V MM S black 12 x 1,5 mm²
OEM Part no.
12555895
Outer Ø mm (approx.)
11
Weight kg/km (approx.)
282.0
Cu factor per km
208.8
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892292163
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible