RADOX® EN 50306-3 300V MM S black 3 x 0,75 mm² Part No. 11006674
  • Halogen-free (LS0H)

Item Details

Part No.
11006674
Item description
RADOX® EN 50306-3 300V MM S black 3 x 0,75 mm²
OEM Part no.
84111027
Outer Ø mm (approx.)
4.7
Weight kg/km (approx.)
43.0
Cu factor per km
30.9
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892295966
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible