RADOX® 4 GKW-AX 1800V MM S Single Core black 1 x 70 mm²
Part No. 34475
Item Details RADOX® 4 GKW-AX 1800V MM S Single Core black 1 x 70 mm²
- Part No.
- 34475
- Item description
- RADOX® 4 GKW-AX 1800V MM S Single Core black 1 x 70 mm²
- OEM Part no.
- 12556544
- Outer Ø mm (approx.)
- 19.5
- Weight kg/km (approx.)
- 970.0
- Cu factor per km
- 762.2
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892291531
- Customs tariff number
- 85446010
Technical Data RADOX® 4 GKW-AX 1800V MM S Single Core black 1 x 70 mm²
All technical data can be found in the data sheet in the Downloads section |