RADOX® 4 GKW-AX 1800V MM S Multicore black 5 x 1,5 mm²
Part No. 11006814
Item Details RADOX® 4 GKW-AX 1800V MM S Multicore black 5 x 1,5 mm²
- Part No.
- 11006814
- Item description
- RADOX® 4 GKW-AX 1800V MM S Multicore black 5 x 1,5 mm²
- OEM Part no.
- 84143442
- Outer Ø mm (approx.)
- 13.4
- Weight kg/km (approx.)
- 302.0
- Cu factor per km
- 126.8
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892291920
- Customs tariff number
- 85446010
Technical Data RADOX® 4 GKW-AX 1800V MM S Multicore black 5 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® 4 GKW-AX 1800V MM S Multicore black 5 x 1,5 mm²
Cable Structure
-
- Sheath colour: black