RADOX® 3 GKW 600V XM S black 27 x 1,5 mm² Part No. 11006374
  • Halogen-free (LS0H)

Item Details

Part No.
11006374
Item description
RADOX® 3 GKW 600V XM S black 27 x 1,5 mm²
OEM Part no.
12562489
Outer Ø mm (approx.)
21.6
Weight kg/km (approx.)
823.0
Cu factor per km
503.8
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892291319
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible