RADOX® 125 orange 0,75 mm² Part No. 11005803
  • Halogen-free (LS0H)

Item Details

Part No.
11005803
Item description
RADOX® 125 orange 0,75 mm²
OEM Part no.
12552231
Outer Ø mm (approx.)
2.2
Weight kg/km (approx.)
10.9
Cu factor per km
7.2
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
no
EAN / GTIN
4060892299469
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible