Crimp cable lug RB 63 V0 blue Part No. 96335
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification

Item Details

Part No.
96335
Item description
Crimp cable lug RB 63 V0 blue
Type
RB 63 V0
Colour
blue
cross-section from / to mm²
1.50 - 2.50
Flat plug size in mm
6.30 x 0.80
Design
Sleeve
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892416439
Customs tariff number
85369010

Technical Data

Crimp cable lug
Temperature range -60°C to +105°C

Details

Cable Structure

      • Material: copper
      • Surface: galvanic tin plated
      • fully insulated

Notes

      • Legend:
      • Dimensions
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • L - Length

Application

      • Isolierte Quetschkabelschuhe für Querschnitte von 0,5 bis 6,0 mm².
      • Einfache Kabeleinführung durch Easy-Entry (aufgeweitete Hülse).
      • solierung mit hoher dielektrischer Festigkeit.

Properties

      • widened shaft; allows easy and safe insertion of conductor

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible