Crimp cable lug RB 48 V0 blue
Part No. 96331
Item Details Crimp cable lug RB 48 V0 blue
- Part No.
- 96331
- Item description
- Crimp cable lug RB 48 V0 blue
- Type
- RB 48 V0
- Colour
- blue
- cross-section from / to mm²
- 1.50 - 2.50
- Flat plug size in mm
- 4.80 x 0.80
- Design
- Sleeve
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892416392
- Customs tariff number
- 85369010
Technical Data Crimp cable lug RB 48 V0 blue
Crimp cable lug | |
Temperature range | -60°C to +105°C |
Details Crimp cable lug RB 48 V0 blue
Cable Structure
-
- Material: copper
-
- Surface: galvanic tin plated
-
- fully insulated
Notes
-
- Legend:
- Dimensions
- b - Width of flange
- d - Inner diameter of wire receptable
- L - Length
Application
-
- Isolierte Quetschkabelschuhe für Querschnitte von 0,5 bis 6,0 mm².
-
- Einfache Kabeleinführung durch Easy-Entry (aufgeweitete Hülse).
-
- solierung mit hoher dielektrischer Festigkeit.
Properties
-
- widened shaft; allows easy and safe insertion of conductor