PVC-spiral cable H05VV-F white 3 G 1,5 mm² (SL 200 mm)
Part No. 84802
Item Details PVC-spiral cable H05VV-F white 3 G 1,5 mm² (SL 200 mm)
- Part No.
- 84802
- Item description
- PVC-spiral cable H05VV-F white 3 G 1,5 mm² (SL 200 mm)
- Sheath colour
- white
- Spiral length (unexpanded) mm
- 200
- Spiral length (expanded) mm
- 600
- Outer Ø mm (approx.)
- 8.5
- Spiral-outer Ø mm (approx.)
- 29.0
- Cu factor per km
- 103.2
- Weight kg/km (approx.)
- 210.0
- Copper base in EUR / 100 kg
- 150
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892338496
- Customs tariff number
- 85444995
Technical Data PVC-spiral cable H05VV-F white 3 G 1,5 mm² (SL 200 mm)
Temperature range | flexing -5°C to +70°C |
Nominal voltage | H03VV-F U0/U 300/300 V H05VV-F U0/U 300/500 V |
Test voltage | 2000 V |
Expansion ratio | 1:3 |
Straight ends | in each case 200 mm |
Details PVC-spiral cable H05VV-F white 3 G 1,5 mm² (SL 200 mm)
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: PVC
-
- Core identification acc. to DIN VDE 0293-308
-
- Protective conductor: starting with 3 cores
-
- Cores stranded in layers
-
- Outer sheath: PVC
-
- Sheath colour: see datasheet
Notes
-
- On request closed spiral lengths up to max. 5000 mm possible.
-
- As well in axial construction
-
- The conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- Lighting industry
-
- Data installations
-
- Shops
-
- Telecommunication