PVC insulating tube IC 1.6mm grey (50m)

PVC insulating tube IC 1.6mm grey (50m) Part No. 92118

Item Details

Part No.
92118
Item description
PVC insulating tube IC 1.6mm grey (50m)
Colour
grey
Wall thickness mm
0.4
Inner Ø mm
1.6
Metres per Packaging Unit
50
Cut-to-length service available
no
EAN / GTIN
4060892392696
Customs tariff number
39173200

Technical Data

PVC insulating tube acc. to DIN 40621
Temperature range -20°C to +105°C

Details

Cable Structure

      • Material: Polyvinyl chloride (PVC)

Properties

      • silicone-free
      • cadmium-free
      • self-extinguishing
      • weather-resistant

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Installation technology
      • Control cabinet construction
      • for insulating
      • bundling wires and lines

Tests

      • Entflammbarkeit nach UL 94: V2

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible