PVC insulating tube IB 6mm
Part No. 91315
Item Details PVC insulating tube IB 6mm
- Part No.
- 91315
- Item description
- PVC insulating tube IB 6mm
- Colour
- black
- Wall thickness mm
- 0.6
- Inner Ø mm
- 6.0
- Metres per Packaging Unit
- 200
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892392283
- Customs tariff number
- 39173200
Technical Data PVC insulating tube IB 6mm
PVC insulating tube acc. to DIN 40621 | |
Temperature range | -20°C to +85°C short term up to +90°C |
Details PVC insulating tube IB 6mm
Cable Structure
-
- Material: Polyvinyl chloride (PVC)
Properties
-
- silicone-free
-
- cadmium-free
-
- self-extinguishing
-
- weather-resistant
-
- lead-free
Tests
-
- Entflammbarkeit nach UL 94: V0
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
-
- for retrospective insulating
-
- bundling wires and lines