PVC-flat-CY black 6 G 2,5 mm²
Part No. 27104
Item Details PVC-flat-CY black 6 G 2,5 mm²
- Part No.
- 27104
- Item description
- PVC-flat-CY black 6 G 2,5 mm²
- Outer Ø mm (approx.)
- 240.0
- Weight kg/km (approx.)
- 320.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892169243
- Customs tariff number
- 85444995
Technical Data PVC-flat-CY black 6 G 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |