MC4 female cable coupler (CD -5.5 - 9.0) (4.00 - 6.00) 100 pcs.
Part No. 11024821
Item Details MC4 female cable coupler (CD -5.5 - 9.0) (4.00 - 6.00) 100 pcs.
- Part No.
- 11024821
- Item description
- MC4 female cable coupler (CD -5.5 - 9.0) (4.00 - 6.00) 100 pcs.
- cross-section from / to mm²
- 4.00 - 6.00
- Cable Ø from / to mm
- 5.5 - 9.0
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892536267
- Customs tariff number
- 85369010
Technical Data MC4 female cable coupler (CD -5.5 - 9.0) (4.00 - 6.00) 100 pcs.
PV-male and female cable coupler | |
Temperature range | -40°C to +90°C |
Protection class | IP 67 |
Safety class | II |
Rated voltage | 1000 V (IEC) |
Rated current | 22A (2.5 mm²), 30A (4mm², 6mm²) |
Contact resistance | 0.35 mOhm |
Details MC4 female cable coupler (CD -5.5 - 9.0) (4.00 - 6.00) 100 pcs.
Cable Structure
-
- Material: Polyamide (PA)
-
- Contact: Cu, tinned, rotated
-
- with Snap-in lock