MC4 Evo 2 male cable coupler (CD 4.7 - 6.4) (4.00 - 6.00) 1000 pcs.
Part No. 11018710
Item Details MC4 Evo 2 male cable coupler (CD 4.7 - 6.4) (4.00 - 6.00) 1000 pcs.
- Part No.
- 11018710
- Item description
- MC4 Evo 2 male cable coupler (CD 4.7 - 6.4) (4.00 - 6.00) 1000 pcs.
- cross-section from / to mm²
- 4.00 - 6.00
- Cable Ø from / to mm
- 4.7 - 6.4
- Pieces per Packaging Unit
- 1000
- Individual quantities available
- no
- EAN / GTIN
- 4060892529696
- Customs tariff number
- 85359000
Technical Data MC4 Evo 2 male cable coupler (CD 4.7 - 6.4) (4.00 - 6.00) 1000 pcs.
PV-male and female cable coupler | |
Temperature range | -40°C to +85°C |
Protection class | IP 68 |
Safety class | II |
Rated voltage | 1500 V (IEC) |
Rated current | 39A (2.5 mm²), 45A (4 mm²), 53A (6 mm²), 69A (10 mm²) |
Contact resistance | 0.20 mOhm |
Details MC4 Evo 2 male cable coupler (CD 4.7 - 6.4) (4.00 - 6.00) 1000 pcs.
Cable Structure
-
- Material: Polyamide (PA) V0 acc. to UL 94
-
- Contact: Cu, tinned
-
- Contact system with MULTILAM Technology with snap-in locking type contact system