PUR Single Core yellow 1 x 120 mm²
Part No. 50868
Item Details PUR Single Core yellow 1 x 120 mm²
- Part No.
- 50868
- Item description
- PUR Single Core yellow 1 x 120 mm²
- Outer Ø mm (approx.)
- 19.2
- Cu factor per km
- 1152.0
- Weight kg/km (approx.)
- 1.3
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892227110
- Customs tariff number
- 85444995
Technical Data PUR Single Core yellow 1 x 120 mm²
All technical data can be found in the data sheet in the Downloads section |