PUR Single Core pink 1 x 10 mm² Part No. 50766
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Suitable For Offshore Use
  • UKCA Certification

Item Details

Part No.
50766
Item description
PUR Single Core pink 1 x 10 mm²
Outer Ø mm (approx.)
6.8
Cu factor per km
96.0
Weight kg/km (approx.)
118.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892226090
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible