PUR Single Core transparent 1 x 10 mm²
Part No. 50765
Item Details PUR Single Core transparent 1 x 10 mm²
- Part No.
- 50765
- Item description
- PUR Single Core transparent 1 x 10 mm²
- Outer Ø mm (approx.)
- 6.8
- Cu factor per km
- 96.0
- Weight kg/km (approx.)
- 118.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892226083
- Customs tariff number
- 85444995
Technical Data PUR Single Core transparent 1 x 10 mm²
All technical data can be found in the data sheet in the Downloads section |