PUR-C-electronic spiral cable black 2 x 0,14 mm² (SL 300 mm)

PUR-C-electronic spiral cable black 2 x 0,14 mm² (SL 300 mm) Part No. 85900

Item Details

Part No.
85900
Item description
PUR-C-electronic spiral cable black 2 x 0,14 mm² (SL 300 mm)
Spiral length (unexpanded) mm
300
Spiral length (expanded) mm
900
Outer Ø mm (approx.)
3.8
Spiral-outer Ø mm (approx.)
13.6
Cu factor per km
30.6
Weight kg/km (approx.)
100.0
Copper base in EUR / 100 kg
150
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892335778
Customs tariff number
85444995

Technical Data

Temperature range -25°C to +70°C
Nominal voltage <= 0.14 mm² 300 V
>= 0.25 mm² 500 V
Test voltage 2000 V
Expansion ratio 1:4
Straight ends in each case 200 mm

Details

Cable Structure

      • Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
      • Core insulation: TPE-E
      • Core identification acc. to DIN 47100
      • Cores stranded in layers
      • Overall screening
      • Outer sheath: PUR
      • Sheath colour: black

Notes

      • On request closed spiral lengths up to max. 5000 mm possible.
      • As well in axial construction
      • The conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • Handling Equipment
      • Entertainment Equipment
      • Medical devices
      • Measurement instruments
      • Rolling doors
      • In all fields in which low-current cables are used

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible