Plastic helix KW, 22mm, Polyethylene, transparent
Part No. 96300
Item Details Plastic helix KW, 22mm, Polyethylene, transparent
- Part No.
- 96300
- Typ
- Plastic helix KW, 22mm, Polyethylene, transparent
- Size
- 22
- Colour
- transparent
- Bundle-Ø ca. mm
- 20,0 - 150,0
- per metres
- 25
- EAN / GTIN
- 4060892402081
- customs tariff number
- 39269097
Technical Data Plastic helix KW, 22mm, Polyethylene, transparent
Temperature range | -30°C up to +80°C |
Details Plastic helix KW, 22mm, Polyethylene, transparent
Cable Structure
-
- Polyethylene
Properties
-
- halogen-free
Notes
-
- Other colours and materials available on request.
Application
-
- Plastic helix made of polyethylene. Protects wiring harnesses, wires and lines. Bundles and binds single wires and provides mechanical protection for loosely installed or moving cables and lines.
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Rail technology
-
- Installation technology
-
- Control cabinet construction