Polyoelfin shrink tube SK 1.0
Part No. 98258
Item Details Polyoelfin shrink tube SK 1.0
- Part No.
- 98258
- Item description
- Polyoelfin shrink tube SK 1.0
- Colour
- black
- Inner Ø after shrinkage mm
- 1.0
- Inner Ø before shrinkage mm
- 3.0
- Wall thickness mm
- 1.0
- Metres per Packaging Unit
- 5
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892397738
- Customs tariff number
- 39173300
Technical Data Polyoelfin shrink tube SK 1.0
Polyoelfin shrink tube 3:1 | |
Temperature range | -55°C to +110°C |
Details Polyoelfin shrink tube SK 1.0
Cable Structure
-
- Material: Polyolefin
-
- with interior adhesive
Properties
-
- thin walled
-
- self-extinguishing
-
- flexible
-
- lead-free
Notes
-
- Lieferaufmachungen:
-
- Box
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
-
- for repairing insulation
-
- for sealing electrical components